IESNA:LM-63-2002
[TEST]P1390080
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5B-835-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 5xLight Square PACKAGE 80CRI 3500K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.49A 178.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16742.2
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 178.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
61.8 56.6 61.8 72.1 82.4 92.7 103.0 113.3 123.6 139.0 159.6 195.7 262.6 324.4 324.4 319.3 334.7 365.6 458.3 829.1 1297.8 1411.1 1272.0 1076.3 808.5 659.2 581.9 540.7 520.1 484.1 432.6 314.1 123.6 36.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 56.6 61.8 72.1 82.4 92.7 97.8 108.1 113.3 128.7 139.0 164.8 206.0 252.3 257.5 252.3 247.2 262.6 309.0 499.5 736.4 803.4 746.7 664.3 551.0 489.2 463.5 448.0 437.7 417.1 370.8 288.4 139.0 36.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 56.6 61.8 66.9 77.2 87.5 92.7 103.0 103.0 113.3 123.6 139.0 149.3 180.2 190.5 185.4 164.8 159.6 164.8 169.9 175.1 195.7 226.6 252.3 293.5 324.4 345.0 360.5 355.3 350.2 309.0 262.6 149.3 36.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 56.6 61.8 66.9 77.2 82.4 87.5 97.8 97.8 108.1 113.3 128.7 133.9 159.6 164.8 164.8 149.3 144.2 149.3 149.3 154.5 169.9 195.7 216.3 247.2 278.1 293.5 303.8 303.8 309.0 283.2 247.2 149.3 41.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 56.6 61.8 66.9 72.1 82.4 87.5 92.7 92.7 97.8 103.0 113.3 123.6 139.0 144.2 144.2 133.9 133.9 133.9 133.9 133.9 144.2 159.6 175.1 206.0 226.6 242.0 252.3 252.3 262.6 257.5 231.7 154.5 46.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 51.5 56.6 61.8 72.1 77.2 82.4 82.4 82.4 92.7 92.7 103.0 108.1 113.3 118.4 118.4 113.3 118.4 113.3 113.3 113.3 118.4 128.7 139.0 159.6 180.2 185.4 195.7 200.8 221.4 226.6 211.1 154.5 51.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 51.5 56.6 61.8 66.9 72.1 77.2 77.2 77.2 82.4 82.4 87.5 92.7 92.7 92.7 97.8 97.8 103.0 97.8 92.7 92.7 92.7 92.7 97.8 113.3 128.7 133.9 139.0 149.3 175.1 200.8 195.7 154.5 56.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 51.5 56.6 61.8 66.9 66.9 72.1 72.1 72.1 77.2 77.2 82.4 87.5 87.5 87.5 87.5 87.5 92.7 92.7 87.5 87.5 87.5 87.5 92.7 108.1 123.6 128.7 133.9 144.2 159.6 175.1 169.9 133.9 51.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 51.5 56.6 61.8 61.8 66.9 72.1 72.1 72.1 72.1 72.1 77.2 77.2 77.2 77.2 82.4 82.4 82.4 82.4 82.4 82.4 82.4 82.4 87.5 103.0 118.4 123.6 128.7 133.9 144.2 149.3 144.2 113.3 51.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 51.5 51.5 56.6 61.8 61.8 66.9 66.9 66.9 66.9 66.9 72.1 72.1 72.1 72.1 72.1 72.1 72.1 77.2 72.1 77.2 77.2 77.2 82.4 92.7 108.1 118.4 123.6 128.7 123.6 118.4 113.3 92.7 46.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 51.5 51.5 56.6 56.6 56.6 61.8 61.8 61.8 61.8 61.8 66.9 61.8 61.8 61.8 61.8 61.8 61.8 66.9 66.9 72.1 72.1 72.1 77.2 87.5 103.0 113.3 118.4 118.4 108.1 92.7 87.5 72.1 41.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 51.5 51.5 56.6 56.6 56.6 56.6 56.6 56.6 56.6 56.6 61.8 56.6 56.6 56.6 56.6 56.6 56.6 61.8 61.8 66.9 66.9 66.9 72.1 82.4 92.7 97.8 103.0 97.8 87.5 77.2 72.1 56.6 30.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 51.5 51.5 51.5 51.5 56.6 56.6 56.6 56.6 56.6 56.6 56.6 56.6 56.6 51.5 51.5 51.5 51.5 56.6 51.5 56.6 61.8 66.9 72.1 77.2 82.4 82.4 82.4 77.2 72.1 61.8 51.5 41.2 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 46.3 51.5 51.5 51.5 51.5 51.5 51.5 51.5 51.5 51.5 51.5 51.5 46.3 46.3 46.3 46.3 46.3 46.3 51.5 51.5 61.8 66.9 72.1 72.1 66.9 66.9 56.6 51.5 41.2 36.0 20.6 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 46.3 46.3 46.3 51.5 46.3 46.3 46.3 46.3 46.3 46.3 46.3 46.3 41.2 41.2 41.2 41.2 41.2 36.0 41.2 46.3 56.6 61.8 66.9 61.8 51.5 46.3 36.0 30.9 25.7 15.4 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 46.3 46.3 46.3 51.5 46.3 46.3 46.3 46.3 41.2 41.2 41.2 41.2 36.0 36.0 36.0 36.0 36.0 36.0 36.0 41.2 46.3 46.3 51.5 46.3 41.2 36.0 25.7 25.7 20.6 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 46.3 46.3 46.3 46.3 46.3 41.2 41.2 41.2 41.2 41.2 36.0 36.0 30.9 30.9 30.9 30.9 36.0 36.0 36.0 30.9 36.0 30.9 36.0 30.9 25.7 25.7 20.6 15.4 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 41.2 41.2 41.2 46.3 41.2 41.2 41.2 41.2 36.0 36.0 30.9 30.9 25.7 25.7 20.6 25.7 30.9 30.9 30.9 25.7 20.6 15.4 15.4 15.4 15.4 10.3 10.3 10.3 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 41.2 41.2 41.2 41.2 41.2 36.0 36.0 36.0 30.9 30.9 25.7 25.7 20.6 20.6 15.4 20.6 25.7 30.9 25.7 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 41.2 41.2 41.2 41.2 41.2 36.0 36.0 36.0 30.9 25.7 20.6 20.6 15.4 15.4 10.3 15.4 20.6 25.7 20.6 10.3 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 41.2 41.2 41.2 41.2 41.2 36.0 36.0 30.9 25.7 25.7 20.6 20.6 15.4 10.3 10.3 10.3 15.4 15.4 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 41.2 41.2 36.0 36.0 36.0 30.9 30.9 30.9 25.7 20.6 15.4 15.4 10.3 5.1 5.1 5.1 5.1 10.3 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 41.2 41.2 36.0 36.0 36.0 30.9 30.9 25.7 20.6 15.4 10.3 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 41.2 41.2 36.0 36.0 36.0 30.9 30.9 25.7 20.6 10.3 10.3 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 41.2 41.2 36.0 36.0 36.0 30.9 30.9 20.6 15.4 10.3 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 36.0 36.0 30.9 30.9 30.9 25.7 25.7 20.6 15.4 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 36.0 36.0 30.9 30.9 30.9 25.7 25.7 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 36.0 36.0 30.9 30.9 30.9 25.7 20.6 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 36.0 36.0 30.9 30.9 25.7 25.7 20.6 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 36.0 30.9 25.7 25.7 25.7 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 36.0 30.9 25.7 25.7 20.6 20.6 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 36.0 30.9 25.7 25.7 20.6 20.6 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 36.0 30.9 25.7 25.7 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 30.9 25.7 20.6 20.6 15.4 15.4 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 30.9 25.7 20.6 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 30.9 25.7 20.6 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 30.9 25.7 20.6 20.6 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 30.9 25.7 20.6 20.6 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 30.9 25.7 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 30.9 25.7 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 30.9 25.7 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 30.9 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 30.9 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 30.9 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 30.9 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 25.7 20.6 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 25.7 20.6 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 25.7 20.6 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 25.7 20.6 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 25.7 20.6 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 25.7 20.6 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 25.7 20.6 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 25.7 20.6 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 25.7 20.6 15.4 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 25.7 20.6 15.4 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 36.0 25.7 20.6 15.4 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 30.9 25.7 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 30.9 25.7 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 30.9 25.7 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 41.2 30.9 25.7 20.6 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 36.0 30.9 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 36.0 30.9 25.7 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 46.3 36.0 30.9 25.7 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 51.5 41.2 36.0 30.9 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 51.5 41.2 36.0 30.9 25.7 20.6 10.3 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 56.6 46.3 41.2 36.0 25.7 20.6 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 56.6 46.3 41.2 36.0 30.9 25.7 15.4 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 51.5 46.3 41.2 36.0 30.9 20.6 15.4 10.3 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 56.6 51.5 46.3 41.2 36.0 25.7 20.6 15.4 10.3 5.1 5.1 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 66.9 56.6 51.5 46.3 41.2 36.0 30.9 25.7 15.4 10.3 10.3 10.3 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 66.9 61.8 56.6 51.5 46.3 41.2 36.0 30.9 20.6 15.4 10.3 10.3 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 72.1 66.9 61.8 56.6 51.5 46.3 41.2 36.0 25.7 20.6 15.4 15.4 10.3 10.3 10.3 5.1 5.1 5.1 5.1 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 72.1 66.9 61.8 56.6 51.5 51.5 46.3 36.0 30.9 20.6 20.6 15.4 15.4 10.3 10.3 10.3 5.1 5.1 5.1 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 66.9 61.8 56.6 56.6 51.5 41.2 36.0 25.7 25.7 20.6 20.6 15.4 15.4 15.4 10.3 10.3 10.3 10.3 10.3 10.3 5.1 5.1 5.1 5.1 5.1 5.1 5.1 5.1 5.1 10.3 10.3 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 66.9 61.8 61.8 56.6 51.5 46.3 36.0 30.9 25.7 20.6 20.6 15.4 15.4 15.4 10.3 10.3 10.3 10.3 10.3 10.3 5.1 5.1 5.1 5.1 5.1 5.1 5.1 5.1 5.1 10.3 10.3 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 66.9 66.9 61.8 61.8 56.6 51.5 41.2 36.0 30.9 25.7 25.7 20.6 20.6 15.4 15.4 15.4 15.4 15.4 10.3 10.3 5.1 5.1 5.1 5.1 5.1 5.1 5.1 10.3 10.3 10.3 10.3 10.3 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 77.2 72.1 66.9 66.9 61.8 61.8 51.5 46.3 36.0 30.9 30.9 25.7 20.6 20.6 20.6 15.4 15.4 15.4 15.4 15.4 15.4 10.3 10.3 10.3 10.3 10.3 10.3 10.3 10.3 10.3 15.4 15.4 10.3 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 77.2 72.1 72.1 66.9 66.9 61.8 56.6 46.3 41.2 36.0 30.9 30.9 25.7 25.7 20.6 20.6 20.6 20.6 20.6 15.4 15.4 10.3 10.3 10.3 10.3 10.3 10.3 10.3 15.4 15.4 15.4 15.4 15.4 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 77.2 72.1 72.1 66.9 66.9 66.9 56.6 51.5 41.2 36.0 36.0 30.9 25.7 25.7 20.6 20.6 20.6 20.6 20.6 15.4 15.4 10.3 10.3 10.3 10.3 10.3 10.3 10.3 15.4 15.4 15.4 15.4 15.4 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 77.2 72.1 72.1 66.9 66.9 66.9 61.8 56.6 46.3 41.2 36.0 36.0 30.9 30.9 25.7 25.7 25.7 25.7 20.6 15.4 15.4 10.3 10.3 10.3 10.3 10.3 10.3 10.3 15.4 15.4 15.4 15.4 15.4 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 77.2 77.2 77.2 72.1 72.1 72.1 61.8 56.6 51.5 41.2 41.2 36.0 30.9 30.9 25.7 25.7 25.7 25.7 25.7 20.6 20.6 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 77.2 77.2 77.2 72.1 72.1 72.1 66.9 61.8 51.5 46.3 41.2 41.2 36.0 36.0 30.9 30.9 30.9 30.9 25.7 20.6 20.6 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 77.2 77.2 77.2 72.1 72.1 72.1 66.9 61.8 56.6 46.3 41.2 41.2 36.0 36.0 30.9 30.9 30.9 30.9 25.7 20.6 20.6 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 77.2 77.2 77.2 72.1 72.1 72.1 66.9 61.8 56.6 46.3 46.3 41.2 41.2 36.0 36.0 36.0 36.0 30.9 30.9 25.7 20.6 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 77.2 77.2 77.2 72.1 72.1 72.1 72.1 61.8 56.6 51.5 46.3 46.3 41.2 41.2 36.0 36.0 36.0 36.0 30.9 25.7 25.7 20.6 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 72.1 72.1 72.1 72.1 72.1 72.1 61.8 56.6 51.5 51.5 46.3 46.3 41.2 41.2 41.2 41.2 36.0 36.0 30.9 25.7 20.6 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 72.1 72.1 72.1 72.1 72.1 72.1 61.8 56.6 51.5 51.5 46.3 46.3 41.2 41.2 41.2 41.2 36.0 36.0 30.9 25.7 20.6 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 72.1 72.1 72.1 72.1 72.1 72.1 61.8 56.6 51.5 51.5 46.3 46.3 46.3 46.3 46.3 46.3 41.2 41.2 36.0 30.9 25.7 20.6 20.6 20.6 20.6 20.6 20.6 15.4 15.4 15.4 15.4 15.4 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 72.1 72.1 72.1 72.1 66.9 66.9 61.8 56.6 56.6 56.6 51.5 51.5 46.3 46.3 46.3 51.5 51.5 46.3 41.2 36.0 30.9 25.7 25.7 20.6 20.6 25.7 20.6 20.6 15.4 15.4 15.4 15.4 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 72.1 66.9 66.9 66.9 66.9 66.9 61.8 56.6 56.6 56.6 51.5 51.5 51.5 51.5 51.5 51.5 56.6 51.5 41.2 36.0 30.9 25.7 25.7 25.7 25.7 25.7 25.7 20.6 15.4 15.4 10.3 10.3 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 72.1 66.9 66.9 66.9 61.8 61.8 61.8 56.6 56.6 56.6 51.5 51.5 51.5 51.5 51.5 56.6 61.8 56.6 46.3 41.2 36.0 30.9 30.9 25.7 25.7 30.9 25.7 20.6 15.4 15.4 10.3 10.3 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 72.1 66.9 66.9 66.9 61.8 61.8 61.8 56.6 56.6 56.6 56.6 56.6 56.6 56.6 56.6 61.8 61.8 61.8 51.5 51.5 51.5 46.3 46.3 41.2 36.0 41.2 36.0 30.9 25.7 20.6 15.4 10.3 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 72.1 66.9 66.9 66.9 66.9 61.8 61.8 61.8 61.8 61.8 56.6 56.6 61.8 61.8 61.8 61.8 66.9 61.8 61.8 61.8 66.9 66.9 61.8 51.5 51.5 46.3 41.2 36.0 30.9 25.7 15.4 10.3 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 72.1 72.1 66.9 66.9 66.9 66.9 66.9 61.8 61.8 61.8 61.8 61.8 61.8 61.8 61.8 61.8 61.8 66.9 66.9 66.9 66.9 72.1 82.4 82.4 72.1 66.9 61.8 56.6 51.5 46.3 41.2 25.7 20.6 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 72.1 72.1 66.9 66.9 66.9 66.9 66.9 61.8 61.8 61.8 61.8 61.8 61.8 61.8 66.9 66.9 66.9 66.9 66.9 66.9 72.1 82.4 97.8 97.8 87.5 77.2 72.1 61.8 56.6 51.5 46.3 30.9 20.6 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 72.1 72.1 66.9 66.9 66.9 72.1 66.9 66.9 66.9 66.9 66.9 66.9 66.9 66.9 72.1 72.1 72.1 72.1 72.1 72.1 77.2 87.5 97.8 103.0 97.8 92.7 87.5 82.4 77.2 66.9 61.8 46.3 30.9 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 72.1 72.1 72.1 72.1 72.1 66.9 66.9 72.1 72.1 72.1 72.1 72.1 77.2 77.2 77.2 77.2 82.4 82.4 87.5 92.7 103.0 108.1 108.1 108.1 108.1 97.8 92.7 87.5 82.4 66.9 41.2 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 72.1 72.1 72.1 77.2 72.1 72.1 72.1 72.1 72.1 72.1 72.1 72.1 77.2 77.2 82.4 82.4 87.5 87.5 92.7 92.7 103.0 108.1 118.4 123.6 123.6 118.4 113.3 103.0 97.8 82.4 51.5 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 72.1 72.1 72.1 72.1 77.2 72.1 72.1 72.1 77.2 77.2 77.2 77.2 77.2 82.4 82.4 87.5 87.5 92.7 92.7 97.8 97.8 103.0 113.3 128.7 139.0 139.0 133.9 128.7 118.4 113.3 97.8 61.8 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 77.2 77.2 77.2 77.2 82.4 77.2 77.2 77.2 82.4 82.4 82.4 82.4 87.5 92.7 92.7 97.8 97.8 97.8 97.8 103.0 103.0 108.1 123.6 139.0 144.2 149.3 149.3 149.3 149.3 144.2 118.4 61.8 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 77.2 77.2 77.2 82.4 82.4 82.4 82.4 82.4 87.5 92.7 92.7 92.7 92.7 97.8 103.0 108.1 103.0 103.0 103.0 108.1 108.1 113.3 128.7 144.2 154.5 159.6 159.6 169.9 180.2 169.9 144.2 66.9 10.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 82.4 82.4 82.4 82.4 87.5 87.5 87.5 87.5 92.7 97.8 97.8 97.8 103.0 108.1 108.1 113.3 113.3 108.1 103.0 108.1 108.1 118.4 139.0 154.5 159.6 164.8 175.1 190.5 206.0 200.8 164.8 66.9 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 82.4 82.4 82.4 87.5 87.5 92.7 92.7 92.7 97.8 103.0 103.0 103.0 108.1 113.3 118.4 123.6 118.4 113.3 108.1 113.3 113.3 123.6 144.2 159.6 164.8 175.1 185.4 211.1 236.9 226.6 185.4 66.9 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 82.4 82.4 87.5 92.7 92.7 97.8 97.8 103.0 108.1 113.3 118.4 123.6 133.9 133.9 133.9 139.0 133.9 133.9 128.7 139.0 154.5 164.8 190.5 206.0 211.1 221.4 226.6 242.0 252.3 231.7 175.1 61.8 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 87.5 87.5 87.5 97.8 97.8 103.0 108.1 113.3 118.4 128.7 133.9 149.3 159.6 154.5 154.5 154.5 149.3 154.5 154.5 164.8 195.7 211.1 236.9 252.3 262.6 267.8 267.8 272.9 267.8 236.9 159.6 61.8 10.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 87.5 87.5 92.7 97.8 103.0 108.1 113.3 118.4 128.7 139.0 149.3 169.9 180.2 175.1 169.9 164.8 164.8 169.9 175.1 190.5 231.7 252.3 278.1 298.7 309.0 314.1 303.8 298.7 283.2 242.0 149.3 56.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 87.5 87.5 92.7 103.0 108.1 113.3 118.4 128.7 139.0 149.3 164.8 190.5 206.0 195.7 185.4 180.2 180.2 190.5 195.7 216.3 272.9 293.5 324.4 345.0 355.3 360.5 345.0 329.6 298.7 247.2 133.9 51.5 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 87.5 92.7 97.8 108.1 113.3 123.6 128.7 144.2 159.6 180.2 216.3 257.5 267.8 262.6 257.5 272.9 345.0 509.8 664.3 762.2 803.4 767.3 612.8 540.7 494.4 468.6 432.6 396.5 345.0 247.2 123.6 51.5 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 87.5 92.7 97.8 108.1 118.4 128.7 139.0 154.5 175.1 206.0 262.6 324.4 329.6 324.4 329.6 365.6 504.7 829.1 1127.8 1308.1 1328.7 1241.1 901.2 731.3 628.3 571.6 515.0 458.3 386.2 247.2 113.3 46.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 87.5 97.8 103.0 113.3 123.6 139.0 154.5 175.1 221.4 309.0 437.7 530.4 576.8 633.4 731.3 952.7 1514.1 2502.8 3610.0 3919.0 3599.7 2950.9 2322.6 1730.4 1282.3 952.7 731.3 566.5 448.0 247.2 123.6 46.3 5.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 87.5 97.8 103.0 118.4 128.7 149.3 164.8 195.7 267.8 406.8 612.8 731.3 818.8 937.3 1127.8 1539.8 2523.4 4176.5 6092.3 6530.0 5865.7 4660.6 3743.9 2729.4 1936.3 1333.8 947.6 674.6 509.8 242.0 128.7 46.3 5.1 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 87.5 97.8 108.1 123.6 133.9 159.6 200.8 309.0 509.8 798.2 1117.5 1390.5 1637.7 1920.9 2296.8 3079.6 4918.1 7477.6 9645.7 10083.4 9388.2 8219.2 7374.6 6324.0 5113.8 3574.0 2168.1 1210.2 654.0 267.8 139.0 51.5 5.1 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 87.5 97.8 108.1 123.6 139.0 175.1 231.7 427.4 757.0 1189.6 1622.2 2049.6 2451.3 2899.4 3465.9 4624.6 7312.8 10778.6 13199.1 13636.8 12905.5 11772.6 11005.2 9918.6 8291.3 5809.0 3388.6 1740.7 793.1 288.4 149.3 51.5 5.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 87.5 97.8 113.3 128.7 144.2 185.4 267.8 540.7 999.1 1581.0 2126.9 2703.7 3270.2 3883.0 4629.7 6164.4 9707.5 14074.6 16752.5 17185.1 16428.0 15331.1 14635.9 13513.2 11463.6 8049.2 4604.0 2276.2 937.3 314.1 159.6 56.6 5.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 87.5 97.8 113.3 128.7 149.3 195.7 298.7 654.0 1241.1 1972.4 2631.6 3362.9 4083.8 4861.5 5798.7 7704.2 12102.2 17375.6 20305.9 20738.5 19945.4 18884.5 18266.5 17107.8 14641.0 10284.3 5824.5 2806.7 1076.3 334.7 169.9 56.6 5.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 87.5 97.8 113.3 133.9 159.6 216.3 391.4 957.9 1751.0 2641.9 3496.8 4305.3 5134.4 5994.4 7220.1 9831.1 14646.2 19996.9 22649.1 23102.2 22540.9 21964.1 21552.1 20053.5 16685.5 12024.9 7364.3 4145.6 1400.8 417.1 175.1 51.5 5.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 82.4 87.5 97.8 118.4 133.9 164.8 236.9 484.1 1256.6 2255.6 3306.2 4361.9 5247.7 6185.0 7127.4 8641.5 11952.8 17185.1 22613.0 24987.1 25466.0 25136.4 25038.6 24832.6 22999.2 18730.0 13760.4 8904.1 5484.6 1725.2 499.5 180.2 51.5 5.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 82.4 97.8 118.4 139.0 175.1 252.3 576.8 1555.3 2760.3 3970.5 5227.1 6195.3 7240.7 8265.5 10062.8 14074.6 19729.1 25229.1 27325.1 27835.0 27732.0 28118.2 28113.1 25950.1 20774.5 15501.1 10443.9 6828.7 2049.6 581.9 185.4 46.3 5.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 82.4 97.8 118.4 139.0 180.2 272.9 669.5 1859.1 3270.2 4640.0 6092.3 7137.7 8291.3 9398.5 11484.2 16201.4 22273.1 27850.4 29668.3 30198.7 30327.5 31197.8 31398.7 28895.8 22819.0 17241.7 11983.7 8167.7 2374.1 664.3 190.5 41.2 5.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 82.4 97.8 118.4 139.0 185.4 298.7 793.1 2147.5 3759.4 5232.3 6669.1 7796.9 9079.2 10371.8 12776.8 18029.6 24976.8 30373.8 32145.4 32619.2 33041.5 34061.1 33834.5 30626.2 24317.6 18503.4 13523.5 9099.8 2703.7 803.4 206.0 46.3 5.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 77.2 82.4 97.8 118.4 144.2 190.5 329.6 916.7 2435.9 4253.8 5819.3 7245.8 8456.1 9867.1 11350.3 14069.4 19857.8 27680.5 32897.3 34617.3 35044.8 35755.4 36924.5 36270.4 32356.5 25816.2 19770.3 15068.5 10037.1 3033.3 942.4 226.6 46.3 5.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 72.1 82.4 97.8 118.4 144.2 190.5 355.3 1035.1 2724.3 4743.0 6411.6 7822.6 9110.1 10655.0 12323.6 15362.0 21680.9 30384.1 35420.7 37094.4 37465.2 38464.3 39787.8 38701.2 34081.7 27309.7 21032.0 16608.3 10969.2 3357.7 1076.3 242.0 51.5 5.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 72.1 82.4 97.8 118.4 144.2 195.7 381.1 1158.7 3012.7 5232.3 6998.7 8399.4 9769.3 11443.0 13296.9 16654.6 23509.1 33087.8 37944.1 39566.3 39885.6 41178.2 42651.1 41137.0 35812.1 28808.3 22293.7 18148.1 11901.3 3687.3 1215.4 257.5 51.5 5.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 72.1 82.4 97.8 118.4 144.2 200.8 391.4 1246.3 3213.5 5489.7 7220.1 8615.7 10068.0 11793.2 13765.6 17349.9 24497.9 34179.6 39015.3 40745.6 41276.1 42779.8 44113.6 42357.5 36754.5 29488.1 23344.3 19013.3 12210.3 4052.9 1323.5 257.5 51.5 5.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 72.1 82.4 97.8 118.4 144.2 206.0 396.5 1333.8 3414.4 5752.4 7436.4 8832.0 10366.7 12148.5 14234.2 18039.9 25486.6 35266.2 40086.5 41930.1 42666.5 44376.3 45576.2 43572.9 37696.9 30162.7 24389.7 19878.4 12524.4 4423.7 1431.7 257.5 51.5 5.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 66.9 77.2 92.7 118.4 144.2 206.0 406.8 1421.4 3615.2 6009.9 7657.8 9048.3 10665.3 12498.7 14702.8 18735.2 26475.4 36358.0 41152.5 43109.4 44051.9 45977.9 47033.6 44793.4 38634.2 30842.5 25440.3 20743.6 12833.4 4789.4 1534.7 252.3 51.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 66.9 77.2 92.7 118.4 144.2 211.1 412.0 1508.9 3816.0 6267.4 7874.1 9264.6 10964.0 12848.9 15171.5 19425.2 27464.2 37444.6 42223.7 44288.7 45442.3 47574.4 48496.2 46008.8 39576.6 31517.1 26485.7 21608.8 13142.4 5155.0 1642.8 252.3 51.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 66.9 77.2 92.7 118.4 144.2 206.0 406.8 1457.4 3677.0 6030.5 7663.0 9027.7 10608.7 12426.6 14646.2 18637.3 26315.8 36146.8 41003.1 42893.1 43830.4 45694.7 46678.3 44366.0 38227.4 30579.8 25347.6 20620.0 12781.9 4825.4 1648.0 278.1 51.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 66.9 77.2 92.7 118.4 144.2 200.8 396.5 1405.9 3537.9 5793.6 7457.0 8785.7 10253.4 11999.2 14120.9 17844.2 25162.2 34849.1 39782.6 41492.4 42218.5 43809.8 44865.5 42728.3 36878.1 29642.6 24209.5 19631.2 12426.6 4495.8 1653.1 298.7 51.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 72.1 87.5 113.3 139.0 195.7 391.4 1354.4 3393.8 5551.5 7245.8 8548.8 9898.0 11576.9 13595.6 17056.3 24013.8 33546.1 38562.1 40096.8 40601.4 41930.1 43047.6 41085.5 35528.8 28700.1 23066.2 18637.3 12066.1 4166.2 1653.1 324.4 46.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 72.1 87.5 113.3 139.0 190.5 381.1 1302.9 3254.7 5314.6 7034.7 8306.7 9542.7 11149.4 13070.3 16263.2 22860.2 32248.4 37341.6 38696.0 38989.5 40045.3 41229.7 39442.7 34179.6 27762.9 21928.1 17648.5 11705.6 3836.6 1658.3 345.0 46.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 72.1 87.5 113.3 139.0 185.4 355.3 1169.0 2914.8 4840.9 6483.7 7760.8 8919.5 10361.5 12066.1 14883.1 20954.8 29688.9 34843.9 36296.2 36610.3 37434.3 38505.5 37171.6 32531.6 26377.6 20599.4 16258.1 10825.0 3537.9 1498.6 324.4 46.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 72.1 87.5 113.3 139.0 180.2 329.6 1040.3 2580.1 4367.1 5932.6 7220.1 8296.4 9568.4 11061.9 13508.1 19049.3 27129.4 32346.2 33901.5 34231.1 34823.3 35781.2 34900.6 30878.5 24987.1 19270.8 14867.6 9944.4 3234.1 1333.8 298.7 41.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 72.1 87.5 108.1 133.9 175.1 303.8 906.4 2240.2 3888.1 5381.6 6674.2 7673.3 8780.5 10057.7 12127.9 17143.9 24570.0 29848.6 31501.7 31846.7 32212.3 33051.8 32624.3 29230.6 23601.8 17942.1 13477.2 9063.7 2935.4 1174.2 278.1 41.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 72.1 87.5 108.1 133.9 169.9 278.1 772.5 1900.3 3414.4 4830.6 6128.3 7050.2 7987.4 9053.4 10747.7 15238.4 22010.5 27350.9 29101.8 29467.5 29601.4 30327.5 30353.2 27577.5 22211.3 16613.4 12086.7 8183.1 2631.6 1009.4 252.3 36.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 72.1 87.5 108.1 128.7 164.8 252.3 654.0 1606.8 2899.4 4150.8 5294.0 6133.5 7009.0 7992.6 9475.7 13333.0 19456.1 24904.7 26918.3 27278.8 27144.9 27402.4 27201.5 24781.1 19996.9 14867.6 10516.0 6880.2 2276.2 860.0 236.9 41.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 72.1 87.5 103.0 128.7 154.5 231.7 535.6 1313.2 2389.5 3471.0 4454.6 5222.0 6035.6 6936.9 8198.6 11422.4 16901.8 22463.7 24739.9 25095.2 24688.4 24477.3 24044.7 21984.7 17782.4 13121.8 8945.3 5577.3 1920.9 705.5 221.4 46.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 72.1 82.4 103.0 123.6 149.3 206.0 412.0 1019.7 1874.5 2786.1 3620.3 4305.3 5057.2 5876.0 6926.6 9516.9 14347.5 20017.5 22556.4 22906.6 22226.8 21552.1 20893.0 19188.4 15562.9 11376.0 7374.6 4274.4 1560.4 556.2 206.0 51.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 72.1 82.4 97.8 118.4 139.0 180.2 293.5 726.1 1359.6 2106.3 2780.9 3388.6 4078.7 4815.1 5649.4 7606.3 11793.2 17571.3 20372.8 20717.9 19770.3 18627.0 17736.1 16392.0 13348.4 9630.2 5803.9 2971.5 1205.1 401.7 190.5 56.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 72.1 82.4 97.8 113.3 133.9 169.9 257.5 592.2 1091.8 1694.3 2245.3 2724.3 3270.2 3857.2 4542.2 6097.4 9450.0 14275.4 16886.4 17246.9 16304.4 15130.3 14182.7 12931.3 10433.6 7508.5 4567.9 2405.0 1045.4 375.9 180.2 51.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 61.8 72.1 82.4 92.7 108.1 128.7 154.5 221.4 458.3 818.8 1277.2 1709.8 2065.1 2456.5 2904.5 3435.0 4593.7 7106.8 10979.5 13405.1 13775.9 12838.6 11633.5 10624.1 9470.6 7523.9 5386.7 3337.1 1838.5 880.6 350.2 164.8 51.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 56.6 66.9 77.2 92.7 103.0 123.6 144.2 185.4 324.4 545.9 860.0 1169.0 1400.8 1642.8 1946.6 2322.6 3084.8 4758.5 7678.4 9918.6 10299.7 9372.7 8136.8 7065.6 6009.9 4609.1 3259.9 2101.1 1266.9 715.8 324.4 154.5 46.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 56.6 66.9 77.2 87.5 97.8 118.4 128.7 149.3 190.5 278.1 448.0 633.4 736.4 834.3 988.8 1215.4 1575.9 2415.3 4382.5 6432.2 6828.7 5906.9 4640.0 3512.2 2549.2 1694.3 1138.1 865.2 700.4 556.2 298.7 139.0 41.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 56.6 66.9 77.2 87.5 97.8 113.3 123.6 139.0 164.8 216.3 319.3 448.0 530.4 576.8 654.0 772.5 968.2 1436.8 2605.8 3862.4 4119.9 3589.4 2858.2 2157.8 1601.6 1138.1 839.4 690.1 592.2 494.4 309.0 133.9 41.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
61.8 56.6 61.8 72.1 82.4 92.7 103.0 113.3 123.6 139.0 159.6 195.7 262.6 324.4 324.4 319.3 334.7 365.6 458.3 829.1 1297.8 1411.1 1272.0 1076.3 808.5 659.2 581.9 540.7 520.1 484.1 432.6 314.1 123.6 36.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
